SCES551F February   2004  – March 2024 SN74AVC16T245

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Description (continued)
  6. Pin Configuration and Functions
  7. Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  Electrical Characteristics
    6. 6.6  Switching Characteristics: VCCA = 1.2 V
    7. 6.7  Switching Characteristics: VCCA = 1.5 V ± 0.1 V
    8. 6.8  Switching Characteristics: VCCA = 1.8 V ± 0.15 V
    9. 6.9  Switching Characteristics: VCCA = 2.5 V ± 0.2 V
    10. 6.10 Switching Characteristics: VCCA = 3.3 V ± 0.3 V
    11. 6.11 Operating Characteristics
    12. 6.12 Typical Characteristics
  8. Parameter Measurement Information
  9. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Fully Configurable Dual-Rail Design Allows Each Port to Operate Over the Full 1.2-V to 3.6-V Power-Supply Range
      2. 8.3.2 Partial-Power-Down Mode Operation
      3. 8.3.3 VCC Isolation
    4. 8.4 Device Functional Modes
  10. Application and Implementation
    1. 9.1 Application Information
      1. 9.1.1 Enable Times
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1 Input Voltage Ranges
        2. 9.2.2.2 Output Voltage Range
      3. 9.2.3 Application Curve
    3. 9.3 Power Supply Recommendations
    4. 9.4 Layout
      1. 9.4.1 Layout Guidelines
      2. 9.4.2 Layout Example
  11. 10Device and Documentation Support
    1. 10.1 Documentation Support
      1. 10.1.1 Related Documentation
      2. 10.1.2 Receiving Notification of Documentation Updates
    2. 10.2 Support Resources
    3. 10.3 Trademarks
    4. 10.4 Electrostatic Discharge Caution
    5. 10.5 Glossary
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

Electrical Characteristics

over recommended operating free-air temperature range (unless otherwise noted)(1)(2)
PARAMETER TEST CONDITIONS VCCA VCCB TA = 25°C TA = –40°C to 85°C UNIT
MIN TYP MAX MIN TYP MAX
VOH IOH = –100 μA VI = VIH 1.2 V to 3.6 V 1.2 V to 3.6 V VCCO – 0.2 V
IOH = –3 mA 1.2 V 1.2 V 0.95
IOH = –6 mA 1.4 V 1.4 V 1.05
IOH = –8 mA 1.65 V 1.65 V 1.2
IOH = –9 mA 2.3 V 2.3 V 1.75
IOH = –12 mA 3 V 3 V 2.3
VOL IOL = 100 μA VI = VIL 1.2 V to 3.6 V 1.2 V to 3.6 V 0.2 V
IOL = 3 mA 1.2 V 1.2 V 0.15
IOL = 6 mA 1.4 V 1.4 V 0.35
IOL = 8 mA 1.65 V 1.65 V 0.45
IOL = 9 mA 2.3 V 2.3 V 0.55
IOL = 12 mA 3 V 3 V 0.7
II Control
inputs
VI = VCCA or GND 1.2 V to 3.6 V 1.2 V to 3.6 V ±0.025 ±0.25 ±1 μA
Ioff A or B port VI or VO = 0 to 3.6 V 0 V 0 to 3.6 V ±0.1 ±2.5 ±5 μA
A or B port 0 to 3.6 V 0 V ±0.5 ±2.5 ±5
IOZ(3) A or B port VO = VCCO or GND,
VI = VCCI or GND,
OE =VIH
3.6 V 3.6 V ±0.5 ±2.5 ±5 μA
ICCA VI = VCCI or GND,
IO = 0
1.2 V to 3.6 V 1.2 V to 3.6 V 25 μA
0 V 3.6 V –5
3.6 V 0 V 25
ICCB VI = VCCI or GND,
IO = 0
1.2 V to 3.6 V 1.2 V to 3.6 V 25 μA
0 V 3.6 V 25
3.6 V 0 V –5
ICCA + ICCB VI = VCCI or GND,
IO = 0
1.2 V to 3.6 V 1.2 V to 3.6 V 45 μA
Ci Control
inputs
VI = 3.3 V or GND 3.3 V 3.3 V 3.5 pF
Cio A or B port VO = 3.3 V or GND 3.3 V 3.3 V 7 pF
VCCO is the VCC associated with the output port.
VCCI is the VCC associated with the input port.
For I/O ports, the parameter IOZ includes the input leakage current.