SCES551F February 2004 – March 2024 SN74AVC16T245
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCCA = VCCB = 1.2 V | VCCA = VCCB = 1.5 V | VCCA = VCCB = 1.8 V | VCCA = VCCB = 2.5 V | VCCA = VCCB = 3.3 V | UNIT | ||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | |||||
CpdA(1) | A to B | Outputs enabled | CL = 0, f = 10 MHz, tr = tf = 1 ns | 1 | 1 | 1 | 1 | 2 | pF | ||||||||||
Outputs disabled | 1 | 1 | 1 | 1 | 1 | ||||||||||||||
B to A | Outputs enabled | 13 | 13 | 14 | 15 | 16 | |||||||||||||
Outputs disabled | 1 | 1 | 1 | 1 | 1 | ||||||||||||||
CpdB(1) | A to B | Outputs enabled | CL = 0, f = 10 MHz, tr = tf = 1 ns | 13 | 13 | 14 | 15 | 16 | pF | ||||||||||
Outputs disabled | 1 | 1 | 1 | 1 | 1 | ||||||||||||||
B to A | Outputs enabled | 1 | 1 | 1 | 1 | 2 | |||||||||||||
Outputs disabled | 1 | 1 | 1 | 1 | 1 |