JAJSJB8B June 2011 – July 2020 SN74AVC4T234
PRODUCTION DATA
The SN74AVC4T234 is a 4-bit, dual-supply noninverting voltage level translation device. The B input port pins are referenced to the VCCB supply, and the A output port pins are referenced to the VCCA. The B port is able to accept I/O voltages ranging from 0.9 V to 3.6 V.