JAJSGP8A October 2018 – December 2018 TAS2562
PRODUCTION DATA.
Tone gen clocking, load diagnostic clocking, VI averaging.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-4 | Reserved | R | 0h | Clock source for tone generator beep mode
0b = External TDM 1b = Internal Oscillator |
3 | LDG_CLK | RW | 0h | Clock source for load diagnostic
0b = External TDM 1b = Internal Oscillator |
2-1 | IVSNS_AVG[1:0] | RW | 1h | Duration of Averaging done by the firmware on V/I data
00b = 5ms 01b = 10ms 10b = 50ms 11b = 100ms |
0 | Reserved | RW | 0h | Reserved |