JAJSGP8A October 2018 – December 2018 TAS2562
PRODUCTION DATA.
Sets OTE/OCE retry, IRQZ pull up, and amp spread spectrum.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | Reserved | RW | 1h | Reserved |
6 | Reserved | RW | 1h | Reserved |
5 | OCE_RETRY | RW | 0h | Retry after over current event.
0b = Do not retry 1b = Retry after 1.5 s |
4 | OTE_RETRY | RW | 0h | Retry after over temperature event.
0b = Do not retry 1b = Retry after 1.5 s |
3 | IRQZ_PU | RW | 0h | IRQZ internal pull up enable.
0b = Disabled 1b = Enabled |
2 | AMP_SS | RW | 1h | Low EMI spread spectrum enable.
0b = Disabled 1b = Enabled |
1-0 | Reserved | RW | 2h | Reserved |