JAJSGP8A October 2018 – December 2018 TAS2562
PRODUCTION DATA.
Sets BOP infinite hold clear, infinite hold enable, mute on brown out and enable.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-5 | Reserved | R | 0h | Reserved |
4 | BOSD_EN | RW | 0h | Brown out prevention shutdown enable.
0b = Disabled 1b = Enabled |
3 | BOP_HLD_CLR | RW | 0h | BOP infinite hold clear (self clearing).
0b = Don't clear 1b = Clear |
2 | BOP_INF_HLD | RW | 0h | Infinite hold on brown out event.
0b = Use BOP_HLD_TM after brown out event 1b = Don't release until BOP_HLD_CLR is asserted high |
1 | BOP_MUTE | RW | 0h | Mute on brown out event.
0b = Don't mute 1b = Mute followed by device shutdown |
0 | BOP_EN | RW | 1h | Brown out prevention enable.
0b = Disabled 1b = Enabled |