JAJSE48C August 2017 – April 2018 TAS5755M
PRODUCTION DATA.
The modulation limit is the maximum duty cycle of the PWM output waveform.
D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 | MODULATION LIMIT |
– | – | – | – | – | 0 | 0 | 0 | 99.2% |
– | – | – | – | – | 0 | 0 | 1 | 98.4% |
– | – | – | – | – | 0 | 1 | 0 | 97.7%(1) |
– | – | – | – | – | 0 | 1 | 1 | 96.9% |
– | – | – | – | – | 1 | 0 | 0 | 96.1% |
– | – | – | – | – | 1 | 0 | 1 | 95.3% |
– | – | – | – | – | 1 | 1 | 0 | 94.5% |
– | – | – | – | – | 1 | 1 | 1 | 93.8% |
0 | 0 | 0 | 0 | 0 | – | – | – | Reserved |