JAJSE48C August 2017 – April 2018 TAS5755M
PRODUCTION DATA.
Settings of this register determine which PWM channels are active. The value must be 0x30 for BTL mode and 0x3A for PBTL mode. The default value of this register is 0x30. The functionality of this register is tied to the state of bit D5 in the system control register.
This register defines which channels belong to the shutdown group (SDG). If a 1 is set in the shutdown group register, that particular channel is not started following an exit out of all-channel shutdown command (if bit D5 is set to 0 in system control register 2, 0x05).
D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 | FUNCTION |
0 | – | – | – | – | – | – | – | Reserved(1) |
– | 0 | – | – | – | – | – | – | Reserved(1) |
– | – | 1 | – | – | – | – | – | Reserved(1) |
– | – | – | 1 | – | – | – | – | Reserved(1) |
– | – | – | – | 0 | – | – | – | PWM channel 4 does not belong to shutdown group.(1) |
– | – | – | – | 1 | – | – | – | PWM channel 4 belongs to shutdown group. |
– | – | – | – | – | 0 | – | – | PWM channel 3 does not belong to shutdown group.(1) |
– | – | – | – | – | 1 | – | – | PWM channel 3 belongs to shutdown group. |
– | – | – | – | – | – | 0 | – | PWM channel 2 does not belong to shutdown group.(1) |
– | – | – | – | – | – | 1 | – | PWM channel 2 belongs to shutdown group. |
– | – | – | – | – | – | – | 0 | PWM channel 1 does not belong to shutdown group.(1) |
– | – | – | – | – | – | – | 1 | PWM channel 1 belongs to shutdown group. |