10.6.1.39 GLOBAL_FAULT2 Register (Offset = 72h) [reset = 0h]
GLOBAL_FAULT2 is shown in Figure 108 and described in Table 45.
Return to Summary Table.
Figure 108. GLOBAL_FAULT2 Register
7 |
6 |
5 |
4 |
3 |
2 |
1 |
0 |
RESERVED |
RESERVED |
OTSD_I |
R |
R |
R |
|
Table 45. GLOBAL_FAULT2 Register Field Descriptions
Bit |
Field |
Type |
Reset |
Description |
7-1 |
RESERVED |
R |
0000000 |
This bit is reserved
|
0 |
OTSD_I |
R |
0 |
Over temperature shut down fault
|