JAJSHH6 May 2019 TAS5806M
PRODUCTION DATA.
ANA_CTRL is shown in Figure 90 and described in Table 27.
Return to Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
ANA_CTRL | |||||||
R/W | |||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | RESERVED | R/W | 0 |
This bit is reserved |
6-5 | ANA_CTRL | R/W | 00 |
Class-D bandwidth control. 00: 80kHz; 01: 100kHz; 10: 120kHz; 11: 175kHz. With Fsw=768kHz, 175kHz bandwidth should be selected for high audio performance. With Fsw=384kHz, bandwidth should ≤ 120kHz. |
4-0 | RESERVED | R/W | 0000 |
These bits are reserved |