JAJSHH6 May 2019 TAS5806M
PRODUCTION DATA.
ADR_PIN_CTRL is shown in Figure 94 and described in Table 31.
Return to Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | ADR_OE | ||||||
R/W - 0x0 | |||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-1 | RESERVED | R/W | 0000000 |
This bit is reserved |
0 | ADR_OE | R/W | 0 |
ADR Output Enable This bit sets the direction of the ADR pin 0: ADR is input 1: ADR is output |