JAJSDN3F December 2016 – April 2024 TDP158
PRODUCTION DATA
See Section 7.3.12 and Section 7.3.3. Note: DP-Mode is valid only when DP-Mode Register P0_Reg09[5] is set to one
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CLK Lane Fixed EQ Values | Data Lane 0 Fixed EQ Values | ||||||
R/W | R/W |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:4 | CLK Lane Fixed EQ Values | R/W | 4’b0000 | Section 8.3.6 and Table 8 2 for values 0000 – 0dB (default) |
3:0 | Data Lane 0 Fixed EQ Values | R/W | 4’b0000 | Section 8.3.6 and Table 8 2 for values 0000 – 0dB (default) |