JAJSDN3F December 2016 – April 2024 TDP158
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP(2) | MAX(1) | UNIT | |
---|---|---|---|---|---|---|
VOD(PP) | Output differential voltage before pre-emphasis; See Section 7.3.11 | VSADJ = 6kΩ; SDA_CTL/PRE = H: See Figure 6-4 | 600 | 1400 | mV | |
VOD(SS) | Steady state output differential voltage See Section 7.3.11 | VSADJ = 6kΩ; SDA_CTL/PRE = H, See Figure 6-4 | 350 | 720 | mV | |
VSADJ = 5.5kΩ; SDA_CTL/PRE = L, See Figure 6-3 | 350 | 1000 | mV | |||
IOS | Short circuit current limit | Main link output shorted to GND | 50 | mA | ||
R(TERM) | Source Termination resistance for HDMI 2.0 | 75 | 150 | Ω |