JAJSO92B November 2012 – March 2022 TFP401A-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VID(2) | Differential input sensitivity(1) | 150 | 1560 | mVp-p | |||
fODCK | ODCK frequency | PIXS = low (1-PIX/CLK) | 25 | 165 | MHz | ||
PIXS = high (2-PIX/CLK) | 12.5 | 82.5 | |||||
ODCK duty-cycle | 45% | 60% | 75% |