JAJSO92B November 2012 – March 2022 TFP401A-Q1
PRODUCTION DATA
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
AGND | 79, 83, 87, 89, 92 | GND | Analog ground – Ground reference and current return for analog circuitry |
AVDD | 82, 84, 88, 95 | VDD | Analog VDD – Power supply for analog circuitry. Nominally 3.3 V |
CTL[3:1] | 42, 41, 40 | DO | General-purpose control signals – Used for user-defined control. CTL1 is not powered down through PDO. |
DE | 46 | DO | Output data
enable – Used to indicate time of active video display versus
non-active display or blank time. During blank, the device transmits
only HSYNC, VSYNC, and CTL[3:1]. During times of active display, or
non-blank, the device transmits only pixel data, QE[23:0], and
QO[23:0]. High: Active display time Low: Blank time |
DFO | 1 | DI | Output clock
data format – Controls the output clock (ODCK) format for either TFT
or DSTN panel support. For TFT support, the ODCK clock runs
continuously. For DSTN support, ODCK only clocks when DE is high;
otherwise, ODCK remains low when DE is low. High: DSTN support – ODCK held low when DE = low Low: TFT support – ODCK runs continuously. |
GND | 5, 39, 68 | GND | Digital ground – Ground reference and current return for digital core |
DVDD | 6, 38, 67 | VDD | Digital VDD – Power supply for digital core. Nominally 3.3 V. |
EXT_RES | 96 | AI | Internal impedance matching – The TFP401A-Q1 device has internal optimization for impedance matching at 50 Ω. An external resistor tied to this pin has no effect on device performance. |
HSYNC | 48 | DO | Horizontal sync output |
RSVD | 99 | DI | Reserved. Tie this pin high for normal operation. |
OVDD | 18, 29, 43, 57, 78 | VDD | Output driver VDD – Power supply for output drivers. Nominally 3.3 V |
ODCK | 44 | DO | Output data clock – Pixel clock. The device synchronizes all pixel outputs QE[23:0] and QO[23:0] (if in 2-pixels-per-clock mode), along with DE, HSYNC, VSYNC and CTL[3:1], to this clock. |
OGND | 19, 28, 45, 58, 76 | GND | Output driver ground – Ground reference and current return for digital output drivers |
OCK_INV | 100 | DI | ODCK polarity
– Selects ODCK edge to which pixel data (QE[23:0] and QO[23:0]) and
control signals (HSYNC, VSYNC, DE, CTL[3:1]) latch. Normal mode: High: Latches output data on rising ODCK edge Low: Latches output data on falling ODCK edge |
PD | 2 | DI | Power down –
An active-low signal that controls the TFP401A-Q1 power-down state.
During power down, all output buffers switch to a high-impedance
state. The device powers down all analog circuits and disables all
inputs, except for PD. If leaving PD unconnected, an internal pullup defaults the TFP401A-Q1 device to normal operation. High : Normal operation Low: Power down |
PDO | 9 | DI | Output drive
power down – An active-low signal that controls the power-down state
of the output drivers. During output drive power down, the output
drivers (except SCDT and CTL1) are driven to a high-impedance state.
When PDO is left unconnected, an internal
pullup defaults the TFP401A-Q1 device to normal operation. High: Normal operation; output drivers on Low: Output drive powered down |
PGND | 98 | GND | PLL GND – Ground reference and current return for internal PLL. |
PIXS | 4 | DI | Pixel select –
Selects between 1- and 2-pixels-per-clock output modes. During the
2-pixels-per-clock mode, the device outputs both even pixels,
QE[23:0], and odd pixels, QO[23:0], in tandem on a given clock
cycle. During 1-pixel-per-clock mode, the device outputs even and
odd pixels sequentially, one at a time, with the even pixel first,
on the even-pixel bus, QE[23:0]. (The first pixel per line is
pixel-0, the even pixel. The second pixel per line is pixel-1, the
odd pixel). High: 2 pixels per clock Low: 1 pixel per clock |
PVDD | 97 | VDD | PLL VDD – Power supply for internal PLL |
QE[8:15] | 20–27 | DO | Even
green-pixel output – Output for even and odd green pixels when in
1-pixel-per-clock mode. Output for even-only green pixel when in
2-pixels-per-clock mode. Output data synchronizes to the output data
clock, ODCK. LSB: QE8, pin 20 MSB: QE15, pin 27 |
QE[16:23] | 30–37 | DO | Even red-pixel
output – Output for even and odd red pixels when in
1-pixel-per-clock mode. Output for even-only red pixel when in
2-pixels-per-clock mode. Output data synchronizes to the output data
clock, ODCK. LSB: QE16, pin 30 MSB: QE23, pin 37 |
QO[0:7] | 49–56 | DO | Odd blue-pixel
output – Output for odd-only blue pixel when in 2-pixels-per-clock
mode. Not used, and held low, when in 1-pixel-per-clock mode. Output
data synchronizes to the output data clock, ODCK. LSB: QO0, pin 49 MSB: QO7, pin 56 |
QO[8:15] | 59–66 | DO | Odd
green-pixel output – Output for odd-only green pixel when in
2-pixels-per-clock mode. Not used, and held low, when in
1-pixel-per-clock mode. Output data synchronizes to the output data
clock, ODCK. LSB: QO8, pin 59 MSB: QO15, pin 66 |
QO[16:23] | 69–75, 77 | DO | Odd red-pixel
output – Output for odd-only red pixel when in 2-pixels-per-clock
mode. Not used, and held low, when in 1-pixel-per-clock mode. Output
data synchronizes to the output data clock, ODCK. LSB: QO16, pin 69 MSB: QO23, pin 77 |
QE[0:7] | 10–17 | DO | Even
blue-pixel output – Output for even and odd blue pixels when in
1-pixel-per-clock mode. Output for even-only blue pixel when in
2-pixels-per-clock mode. Output data synchronizes to the output data
clock, ODCK. LSB: QE0, pin 10 MSB: QE7, pin 17 |
RxC+ | 93 | AI | Clock positive receiver input – Positive side of reference clock. TMDS low-voltage signal differential-input pair. |
RxC– | 94 | AI | Clock negative receiver input – Negative side of reference clock. TMDS low-voltage signal differential-input pair. |
Rx0+ | 90 | AI | Channel-0
positive receiver input – Positive side of channel-0. TMDS
low-voltage signal differential-input pair. Channel-0 receives blue pixel data in active display and HSYNC, VSYNC control signals in blank. |
Rx0– | 91 | AI | Channel-0 negative receiver input – Negative side of channel-0. TMDS low-voltage signal differential-input pair. |
Rx1+ | 85 | AI | Channel-1
positive receiver input – Positive side of channel-1 TMDS
low-voltage signal differential-input pair. Channel-1 receives green-pixel data in active display and CTL1 control signals in blank. |
Rx1– | 86 | AI | Channel-1 negative receiver input – Negative side of channel-1 TMDS low-voltage signal differential-input pair. |
Rx2+ | 80 | AI | Channel-2
positive receiver input – Positive side of channel-2 TMDS
low-voltage signal differential-input pair. Channel-2 receives red-pixel data in active display and CTL2, CTL3 control signals in blank. |
Rx2– | 81 | AI | Channel-2 negative receiver input – Negative side of channel-2 TMDS low-voltage signal differential-input pair |
SCDT | 8 | DO | Sync detect -
Output to signal when the link is active or inactive. The link is
active when DE is actively switching. The TFP401A-Q1 device monitors
the state of DE to determine link activity. SCDT can be tied
externally to PDO to power down the output
drivers when the link is inactive. High: Active link Low: Inactive link |
ST | 3 | DI | Output drive
strength select – Selects output drive strength for high- or
low-current drive. (See dc specifications for IOH and
IOL versus the ST state). High: High drive strength Low: Low drive strength |
STAG | 7 | DI | Staggered
pixel select – An active-low signal used in the 2-pixels-per-clock
pixel mode (PIXS = high). Time-staggers the even and odd pixel
outputs to reduce ground bounce. Normal operation outputs the odd
and even pixels simultaneously. High: Normal simultaneous even-and-odd pixel output Low: Time-staggered even-and-odd pixel output |
VSYNC | 47 | DO | Vertical sync output |
Thermal Pad | — | Thermal pad. Recommend soldering the package thermal pad to thermal pad on PCB. Soldering the thermal pad will help to release stress through the solder, otherwise the stress will be absorbed by the peripheral pins. |