JAJSL93B March 2021 – February 2024 TLIN2029A-Q1
PRODUCTION DATA
The TLIN2029A-Q1 was designed to operate directly off a car battery, or any other DC supply ranging from 4V to 36V. A 100nF decoupling capacitor should be placed as close to the VSUP pin of the device as possible. It is good practice for some applications with noisier supplies to include 1µF and 10µF decoupling capacitor, as well.