JAJSL93B March 2021 – February 2024 TLIN2029A-Q1
PRODUCTION DATA
VALUE | UNIT | ||||
---|---|---|---|---|---|
V(ESD) | Electrostatic discharge | LIN, VSUP to GND(1) | IEC 62228-2 per ISO 10605 Contact discharge R = 330 Ω, C = 150 pF |
±8000 | V |
VTRAN | Non-synchronous transient injection | LIN , VSUP to GND | IEC 62228-2 per IEC 62215-3 12 V electrical systems Pulse 1 |
–100 | V |
IEC 62215-3 24 V electrical systems (2) Pulse 1 |
–450 | ||||
IEC 62228-2 per IEC 62215-3 12 V electrical systems 24 V electrical systems (2) Pulse 2 |
75 | ||||
IEC 62228-2 per IEC 62215-3 12 V electrical systems Pulse 3a |
–150 | ||||
IEC 62215-3 24 V electrical systems (2) Pulse 3a |
-225 | ||||
IEC 62228-2 per IEC 62215-3 12 V electrical systems Pulse 3b |
100 | ||||
IEC 62215-3 24 V electrical systems (2) Pulse 3b |
225 |