JAJSL93B March 2021 – February 2024 TLIN2029A-Q1
PRODUCTION DATA
When using the TLIN2029A-Q1 in systems which are monitoring the RXD pin for a wake up request, special care should be taken during the mode transitions. The output of the RXD pin is indeterminate for the transition period between states as the receivers are switched. The application software should not look for an edge on the RXD pin indicating a wake up request until tMODE_CHANGE. This is shown in Figure 6-14