JAJSBP3B November 2011 – December 2018 TMP104
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The Temperature Register of the TMP104 is configured as an 8-bit, read-only register that stores the output of the most recent conversion. A single byte must be read to obtain data, and is described in Table 5. The data format for temperature is summarized in Table 6. One LSB equals 1°C.
D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
---|---|---|---|---|---|---|---|
T7 | T6 | T5 | T4 | T3 | T2 | T1 | T0 |
Negative numbers are represented in binary twos complement format. Following power-up or reset, the Temperature Register reads 0°C until the first conversion is complete.
TEMPERATURE (°C) | DIGITAL OUTPUT | |
---|---|---|
BINARY | HEX | |
128 | 0111 1111 | 7F |
127 | 0111 1111 | 7F |
100 | 0110 0100 | 64 |
80 | 0101 0000 | 50 |
75 | 0100 1011 | 4B |
50 | 0011 0010 | 32 |
25 | 0001 1001 | 19 |
0 | 0000 0000 | 00 |
–1 | 1111 1111 | FF |
–25 | 1110 0111 | E7 |
–55 | 1100 1001 | C9 |
For positive temperatures (for example, +50°C):
Twos complement is not performed on positive numbers. Therefore, simply convert the number to binary code, left-justified format. Denote a positive number with most significant bit (MSB) = 0.
Example: (+50°C)/(1°C/count) = 50 = 32h = 0011 0010
For negative temperatures (for example, –25°C):
Generate the twos complement of a negative number by complementing the absolute value binary number and adding 1. Denote a negative number with MSB = 1.
Example: (|–25°C|)/(1°C/count) = 25 = 19h = 0001 1001
Twos complement format: 1110 0110 + 1 = 1110 0111