JAJSPB7 February 2024 TMP110
ADVANCE INFORMATION
This register is used to configure the high temperature alert limit of the TMP110. The limit is formatted in a 12-bit or 13-bit two's complement format with a LSB equal to 62.5 m°C depending on the Extended_Mode bit setting in the configuration register. The default value on start-up is 5000h or 80 °C in normal mode format.
Note: If the temperature register format is changed, the high limit register value must be updated accordingly.
Return to Register Map.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
THigh_Limit[11:4] | |||||||
R/W-50h | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
THigh_Limit[3:0] | Reserved | ||||||
R/W-0h | R-0000b |
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
THigh_Limit[12:5] | |||||||
R/W-50h | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
THigh_Limit[4:0] | Reserved | ||||||
R/W-0h | R-000b |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15:4 | THigh_Limit[11:0] | R/W | 500h | 12-bit temperature high limit setting. Temperature high limit is represented by a 12-bit, two's complement word with an LSB equal to 62.5 m°C when Extended_Mode bit is 0b. The default setting for this is 80 °C. |
3:0 | Reserved | R | 0000b | Reserved |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15:3 | THigh_Limit[12:0] | R/W | 5000h | 13-bit temperature low limit
setting. Temperature low limit is represented by a 13-bit, two's complement word with an LSB equal to 62.5 m°C. |
2:0 | Reserved | R | 000b | Reserved |