JAJSPB7 February 2024 TMP110
ADVANCE INFORMATION
This register stores the latest temperature conversion result in a 12-bit or 13-bit two's complement format with a LSB equal to 0.0625°C depending on the Extended_Mode bit setting in the configuration register. The default format for the register at power up is normal mode.
Return to Register Map.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
Temp_Result[11:4] | |||||||
R-xxh | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Temp_Result[3:0] | Reserved | ||||||
R-xh | R-0000b |
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
Temp_Result[12:5] | |||||||
R-xxh | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Temp_Result[4:0] | Reserved | ||||||
R-xxh | R-001b |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15:4 | Temp_Result[11:0] | R | xxxh | 12-bit temperature conversion result Temperature data is represented by a 12-bit, two's complement word with an LSB equal to 0.0625°C when Extended_Mode bit is 0b |
3:0 | Reserved | R | 0000b | Reserved |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15:3 | Temp_Result[12:0] | R | xxxxh | 13-bit temperature conversion
result Temperature data is represented by a 13-bit, two's complement word with an LSB equal to 0.0625°C when Extended_Mode bit is 1b |
2:0 | Reserved | R | 001b | Reserved |