JAJSDF4A May 2017 – May 2019 TMP116
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
TEMPERATURE-TO-DIGITAL CONVERTER | |||||||
Temperature accuracy(1) | TMP116 | –10°C to +85°C, V+ = 3.3 V | –0.2 | ±0.1 | 0.2 | °C | |
–40°C to +105°C, V+ = 3.0 V to 3.6 V | –0.25 | ±0.2 | 0.25 | ||||
+105°C to +125°C, V+ = 3.0 V to 3.6 V | –0.3 | ±0.25 | 0.3 | ||||
–40°C to +125°C, V+ = 1.9 V to 5.5 V(6) | –0.4 | ±0.3 | 0.4 | ||||
TMP116N | –25°C to +85°C, V+ = 3.3 V | –0.3 | ±0.2 | 0.3 | |||
–40°C to +125°C, V+ = 3.0 V to 3.6 V | –0.4 | ±0.3 | 0.4 | ||||
–40°C to +125°C V+ = 1.9 V to 5.5 V(6) | –0.5 | ±0.4 | 0.5 | ||||
DC power-supply sensitivity | One-shot mode, 8 averages, TA = 25°C | 0 | 20 | 55 | m°C/V | ||
Temperature resolution (LSB) | 7.8125 | m°C | |||||
Repeatability(2) | V+ = 3.3 V, 8 averages, 1-Hz sampling | ±1 | LSB | ||||
Long-term stability and drift | 300 hours at 150°C(3) | ±0.02 | °C | ||||
Temperature cycling and hysteresis(1)(4) | ±1 | LSB | |||||
DIGITAL INPUT/OUTPUT | |||||||
Input capacitance | 3 | pF | |||||
VIH | Input logic high level | 0.7 (V+) | V | ||||
VIL | Input logic low level | 0.3 (V+) | V | ||||
IIN | Input current | –0.2 | 0.2 | µA | |||
VOLS | SDA output logic low level | IOL = –3 mA | 0 | 0.4 | V | ||
VOLA | ALERT output logic low level | IOL = –3 mA | 0 | 0.4 | V | ||
POWER SUPPLY | |||||||
IQ | Quiescent current | Active conversion, serial bus inactive | 135 | 220 | µA | ||
1-Hz conversion cycle, averaging mode off,
serial bus inactive, 25°C |
3.5 | 4.5 | |||||
1-Hz conversion cycle, 8 averages mode,
serial bus inactive, 25°C |
16 | 22 | |||||
1-Hz conversion cycle, averaging mode off,
serial bus active, SCL frequency = 400 kHz |
21 | ||||||
ISB | Standby current(5) | Serial bus inactive, SCL and SDA = V+, 25°C | 1.25 | 2.1 | µA | ||
ISD | Shutdown current | Serial bus inactive, SCL and SDA = V+, 25°C | 0.25 | 0.5 | µA | ||
Serial bus inactive, SCL and SDA = V+, 125°C | 8.5 | ||||||
Serial bus active, SCL frequency = 400 kHz | 17 | ||||||
IEE | EEPROM write quiescent current | ADC conversion off; serial bus inactive | 240 | µA | |||
VPOR | Power-on-reset threshold voltage | V+ rising | 1.6 | V | |||
Brownout detect | V+ falling | 1.1 | V | ||||
Reset time | Time required by device to reset | 1.5 | ms | ||||
Active conversion time | 1 conversion | 13.5 | 15.5 | 17 | ms | ||
EEPROM | |||||||
Programming time | 7 | ms | |||||
Number of writes | 1,000 | 50,000 | Times | ||||
Data retention time | 10 | 100 | Years |