JAJSDF4A May 2017 – May 2019 TMP116
PRODUCTION DATA.
1-Hz conversion cycle, 8 averages mode |
Continuous conversion, no conversion cycle normalized to 3.3V |
Serial bus inactive |
Continuous conversion mode, serial bus inactive |
Serial bus inactive |
Normalized to 25°C and V+ = 3.3 V |
Input voltage of SCL, SDA, or ADD0 pin |
Serial bus inactive |
SCL, SDA, ADD0 pins are constantly clocked |
Normalized to 25°C and V+ = 3.3 V |