JAJSR20 January 2024 TMP119
PRODUCTION DATA
Feature | TMP114 | TMP116 | TMP116N | TMP117 | TMP117M | TMP117N | TMP119 |
---|---|---|---|---|---|---|---|
VDD Range (V) | 1.08 - 1.98 | 3.0 - 3.6 | 3.0 - 3.6 | 1.7 - 5.5 | 1.7 - 5.5 | 1.7 - 5.5 | 1.7 - 5.5 |
IAVG @ 1Hz | 0.63 | 3.5 | 3.5 | 3.5 | 3.5 | 3.5 | 3.5 |
IQ_ACTIVE (μA) | 68 | 135 | 135 | 135 | 135 | 135 | 135 |
ISB (μA) | 0.26 | 1.25 | 1.25 | 1.25 | 1.25 | 1.25 | 1.25 |
ISD (μA) | 0.16 | 0.25 | 0.25 | 0.25 | 0.25 | 0.25 | 0.25 |
Accuracy | |||||||
0°C to 45°C (typ) | 0.1 | 0.1 | 0.2 | 0.05 | 0.05 | 0.1 | 0.03 |
0°C to 45°C (max) | 0.2 | 0.2 | 0.3 | 0.1 | 0.1 | 0.2 | 0.08 |
-55°C (max) | - | - | - | 0.25 | - | 0.3 | 0.15 |
-40°C (max) | 0.5 | 0.25 | 0.4 | 0.15 | - | 0.2 | 0.11 |
-20°C (max) | 0.5 | 0.25 | 0.3 | 0.1 | - | 0.2 | 0.09 |
-10°C (max) | 0.3 | 0.2 | 0.3 | 0.1 | - | 0.2 | 0.09 |
-0°C (max) | 0.3 | 0.2 | 0.3 | 0.1 | 0.15 | 0.2 | 0.08 |
20°C (max) | 0.2 | 0.2 | 0.3 | 0.1 | 0.1 | 0.2 | 0.08 |
45°C (max) | 0.2 | 0.2 | 0.3 | 0.1 | 0.1 | 0.2 | 0.08 |
60°C (max) | 0.3 | 0.2 | 0.3 | 0.15 | 0.15 | 0.2 | 0.09 |
85°C (max) | 0.5 | 0.2 | 0.3 | 0.2 | 0.2 | 0.2 | 0.15 |
100°C (max) | 0.5 | 0.25 | 0.4 | 0.2 | - | 0.2 | 0.15 |
125°C (max) | 0.5 | 0.3 | 0.4 | 0.25 | - | 0.25 | 0.2 |
150°C (max) | - | - | - | 0.3 | - | 0.3 | 0.2 |
Packaging | |||||||
Dimensions [mm ×mm xmm] | PICOSTAR: 0.76 x 0.76 x 0.15 | WSON: 2.0 x 2.0 x 0.8 | BGA: 1.49 x 0.95 x 0.531 WSON: 2.0 x 2.0 x 0.8 | BGA: 1.49 x 0.95 x 0.525 | |||
Features | |||||||
Address # | 4 | 4 | 4 | 4 | 4 | 4 | 4 |
Address Programming | Factory Set | ADD0 Pin | ADD0 Pin | ADD0 Pin | ADD0 Pin | ADD0 Pin | ADD0 Pin |
NIST Traceable | No | Yes | Yes | Yes | Yes | Yes | Yes |