JAJSR20 January 2024 TMP119
PRODUCTION DATA
The TMP119 is used to measure the temperature of the board location where the device is mounted. The programmable address options allow up to four locations on the board to be monitored on a single serial bus. For more information, refer to the related Considerations for Measuring Ambient Air Temperature (SNOA966), Replacing resistance temperature detectors with the TMP116 temp sensor (SNOA969), and Temperature sensors: PCB guidelines for surface mount devices (SNOA967) application reports on ti.com.