JAJSED7B January 2018 – August 2018 TPA3220
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The TPA3220 is available in a thermally enhanced TSSOP package. The package type contains a thermal pad located on the bottom side of the device for convenient thermal coupling to the PCB.
NAME | NO. | I/O(1) | DESCRIPTION |
---|---|---|---|
HEAD | 11 | I | 0 = AD, 1 = HEAD. Refer to: AD-Mode and HEAD-Mode PWM Modulation |
AVDD | 21 | P | AVDD voltage supply. Refer to: Internal LDO, AVDD and GVDD Supplies |
BST1_M | 43 | P | OUT1_M HS bootstrap supply (BST), 0.033 μF capacitor to OUT1_M required.
Refer to: BST capacitors |
BST1_P | 44 | P | OUT1_P HS bootstrap supply (BST), 0.033 μF capacitor to OUT1_P required.
Refer to: BST capacitors |
BST2_M | 23 | P | OUT2_M HS bootstrap supply (BST), 0.033 μF capacitor to OUT2_M required.
Refer to: BST capacitors |
BST2_P | 24 | P | OUT2_P HS bootstrap supply (BST), 0.033 μF capacitor to OUT2_P required.
Refer to:BST capacitors |
CMUTE | 17 | P | Mute and Startup Timing capacitor.
Refer to: Device Soft Mute |
FAULT | 4 | O | Shutdown signal, open drain; active low.
Refer to: Error Reporting |
FREQ_ADJ | 14 | O | Oscillator frequency programming pin.
Refer to: Oscillator |
GAIN/SLV | 2 | I | Closed loop gain and master/slave programming pin.
Refer to: Input Configuration, Gain Setting And Master / Slave Operation |
GND | 5, 6, 7, 18, 19, 20, 25, 26, 33, 34, 41, 42 | P | Ground |
GVDD | 22 | P | Gate drive supply. Refer to: Internal LDO, AVDD and GVDD Supplies |
IN1_M | 9 | I | Negative audio input for channel 1. |
IN1_P | 8 | I | Positive audio input for channel 1. |
IN2_M | 16 | I | Negative audio input for channel 2. |
IN2_P | 15 | I | Positive audio input for channel 2. |
OSCM | 12 | I/O | Oscillator synchronization interface.
Refer to: Input Configuration, Gain Setting And Master / Slave Operation |
OSCP | 13 | I/O | Oscillator synchronization interface.
Refer to: Input Configuration, Gain Setting And Master / Slave Operation |
OUT1_M | 35 | O | Negative output for channel 1. |
OTW_CLIP | 3 | O | Clipping warning and Over-temperature warning; open drain; active low.
Refer to: Error Reporting |
OUT1_P | 39, 40 | O | Positive output for channel 1. |
OUT2_M | 27, 28 | O | Negative output for channel 2. |
OUT2_P | 32 | O | Positive output for channel 2. |
PVDD | 29, 30, 31, 36, 37, 38 | P | PVDD supply.
Refer to: PVDD Capacitor Recommendation, PVDD Supply |
RESET | 10 | I | Device reset Input; active low. Refer to: Fault Handling, Powering Up, Powering Down |
VDD | 1 | P | Input power supply. Refer to: Internal LDO, VDD Supply |
PowerPad™ | P | Ground, connect to PCB copper pour. Placed on bottom side of device. |
MODE PINS(2) | INPUT MODE(1) | OUTPUT CONFIGURATION | DESCRIPTION | ||||
---|---|---|---|---|---|---|---|
IN2_M | IN2_P | HEAD | |||||
X | X | 0 | 1N/2N + 1 | 2 × BTL | Stereo, BTL output configuration, AD mode modulation | ||
X | X | 1 | 1N/2N + 1 | 2 × BTL | Stereo, BTL output configuration, HEAD mode modulation | ||
0 | 0 | 0 | 1N/2N + 1 | 1 x PBTL | Mono, Parallelled BTL configuration. Connect OUT1_P to OUT2_P and OUT1_M to OUT2_M, AD mode modulation | ||
0 | 0 | 1 | 1N/2N + 1 | 1 x PBTL | Mono, Parallelled BTL configuration. Connect OUT1_P to OUT2_P and OUT1_M to OUT2_M, HEAD mode modulation | ||
1 | 1 | 0 | 1N/2N + 1 | 1 x BTL | Mono, BTL configuration. OUT1_M and OUT1_P active, AD mode modulation | ||
1 | 1 | 1 | 1N/2N + 1 | 1 x BTL | Mono, BTL configuration. OUT1_M and OUT1_P active, HEAD mode modulation |