RSnA / RSnB: Place according to in a manner that facilitates a clean Kelvin connection with KSENSEA/B/C/D.
QPn: Place QPn around the TPS23880 as illustrated in Figure 12-3. Provide sufficient copper from QPn drain to FPn.
FPn, CPn, DPnA, DPnB: Place this circuit group near the RJ45 port connector (or port power interface if a daughter board type of interface is used as illustrated in Figure 12-3). Connect this circuit group to QPn drain or GND (TPS23880- AGND) using low inductance traces.