JAJSFJ2G March 2018 – August 2020 TPS23880
PRODUCTION DATA
In addition to the MOSFET RDS(on) and BVDSS characteristics, the power MOSFET SOA ratings also need to be taken into consideration when selecting these components for your system design. It is recommended that a MOSFET be chosen with an SOA rating that exceeds the inrush and operational foldback characteristic curves as shown in Figure 9-2 and Figure 9-3. When using the standard current foldback (ALTIRn or ALTFBn = 0) options, the CSD19538Q3A 100V N-Channel MOSFET is recommended.