JAJSFJ2G March 2018 – August 2020 TPS23880
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Voltage | VPWR | –0.3 | 70 | V |
VDD | –0.3 | 4 | V | |
OSS, RESET, A1-A4 | –0.3 | 4 | V | |
SDAI, SDAO, SCL, INT | –0.3 | 4 | V | |
SEN1-8, KSENSA, KSENSB, KSENSC, KSENSD | –0.3 | 3 | V | |
GATE1-8 | –0.3 | 13 | V | |
DRAIN1-8 | –0.3 | 70 | V | |
TEST0-3, ATST_DCPL0, DTST_DCPL1 | –0.3 | 4 | V | |
AGND | –0.3 | 0.3 | V | |
Sink Current | INT, SDA | 20 | mA | |
Lead Temperature 1/6mm from case for 10 seconds | 260 | °C | ||
Tstg | Storage temperature | –65 | 150 | °C |