JAJSOA3A February 2023 – September 2023 TPS25948
PRODUCTION DATA
The TPS25948x devices are designed for a supply voltage range of 3.5 V ≤ VIN or VOUT ≤ 23 V. An input ceramic bypass capacitor higher than 0.1 μF is recommended if the input supply is located more than a few inches from the device. The power supply must be rated higher than the set current limit to avoid voltage droops during overcurrent and short-circuit conditions.