JAJSGC8B October   2018  – January 2020 TPS25982

PRODUCTION DATA.  

  1. 特長
  2. アプリケーション
  3. 概要
    1.     概略回路図
  4. 改訂履歴
  5. デバイス比較表
  6. 概要 (続き)
  7. Pin Configuration and Functions
    1.     Pin Functions
  8. Specifications
    1. 8.1 Absolute Maximum Ratings
    2. 8.2 ESD Ratings
    3. 8.3 Recommended Operating Conditions
    4. 8.4 Thermal Information
    5. 8.5 Electrical Characteristics
    6. 8.6 Timing Requirements
    7. 8.7 Switching Characteristics
    8. 8.8 Typical Characteristics
  9. Detailed Description
    1. 9.1 Overview
    2. 9.2 Functional Block Diagram
    3. 9.3 Feature Description
      1. 9.3.1 Undervoltage Protection (UVLO and UVP)
      2. 9.3.2 Overvoltage Protection (OVP)
      3. 9.3.3 Inrush Current, Overcurrent, and Short-Circuit Protection
        1. 9.3.3.1 Slew Rate and Inrush Current Control (dVdt)
        2. 9.3.3.2 Circuit Breaker
        3. 9.3.3.3 Active Current Limiting
        4. 9.3.3.4 Short-Circuit Protection
      4. 9.3.4 Overtemperature Protection (OTP)
      5. 9.3.5 Analog Load Current Monitor (IMON)
      6. 9.3.6 Power Good (PG)
      7. 9.3.7 Load Detect/Handshake (LDSTRT)
    4. 9.4 Fault Response
    5. 9.5 Device Functional Modes
  10. 10Application and Implementation
    1. 10.1 Application Information
    2. 10.2 Typical Application: Standby Power Rail Protection in Datacenter Servers
      1. 10.2.1 Design Requirements
      2. 10.2.2 Detailed Design Procedure
        1. 10.2.2.1 Device Selection
        2. 10.2.2.2 Setting the Current Limit Threshold: RILIM Selection
        3. 10.2.2.3 Setting the Undervoltage Lockout Set Point
        4. 10.2.2.4 Choosing the Current Monitoring Resistor: RIMON
        5. 10.2.2.5 Setting the Output Voltage Ramp Time (TdVdt)
          1. 10.2.2.5.1 Case 1: Start-Up Without Load: Only Output Capacitance COUT Draws Current
          2. 10.2.2.5.2 Case 2: Start-Up With Load: Output Capacitance COUT and Load Draw Current
        6. 10.2.2.6 Setting the Load Handshake (LDSTRT) Delay
        7. 10.2.2.7 Setting the Transient Overcurrent Blanking Interval (tITIMER)
        8. 10.2.2.8 Setting the Auto-Retry Delay and Number of Retries
      3. 10.2.3 Application Curves
    3. 10.3 System Examples
      1. 10.3.1 Optical Module Power Rail Path Protection
        1. 10.3.1.1 Design Requirements
        2. 10.3.1.2 Device Selection
        3. 10.3.1.3 External Component Settings
        4. 10.3.1.4 Voltage Drop
        5. 10.3.1.5 Application Curves
      2. 10.3.2 Input Protection for 12-V Rail Applications: PCIe Cards, Storage Interfaces and DC Fans
  11. 11Power Supply Recommendations
    1. 11.1 Transient Protection
    2. 11.2 Output Short-Circuit Measurements
  12. 12Layout
    1. 12.1 Layout Guidelines
    2. 12.2 Layout Example
  13. 13デバイスおよびドキュメントのサポート
    1. 13.1 ドキュメントのサポート
      1. 13.1.1 関連資料
        1. 13.1.1.1 関連リンク
    2. 13.2 ドキュメントの更新通知を受け取る方法
    3. 13.3 コミュニティ・リソース
    4. 13.4 商標
    5. 13.5 静電気放電に関する注意事項
    6. 13.6 Glossary
  14. 14メカニカル、パッケージ、および注文情報

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

Analog Load Current Monitor (IMON)

The device allows the system to monitor the output load current accurately by providing an analog current on the IMON pin which is proportional to the current through the FET. The user can connect a resistor from IMON to ground to convert this signal to a voltage which can be fed to the input of an Analog-to-Digital Converter. The internal amplifier on the IMON employs chopper based offset cancellation techniques to provide accurate measurement even at lower currents over time and temperature.

Equation 8. TPS25982 Equation-IMON.gif

It is recommended to limit the maximum IMON voltage to the values mentioned in VIMON(Max) Recommended Values . This is to ensure the IMON pin internal amplifier has sufficient headroom to operate linearly.

Table 2. VIMON(MAX) Recommended Values

VIN Recommended VIMON(MAX)
2.7 V 1 V
3.3 V 1.8 V
> 5 V 3.3 V

It is recommended to add a RC low pass filter on the IMON output to filter out any glitches and get a smooth average current measurement. TI recommends a series resistance of 10 kΩ or higher.