JAJSGC8B October 2018 – January 2020 TPS25982
PRODUCTION DATA.
Table 8 shows the design parameters for this application example.
DESIGN PARAMETER | EXAMPLE VALUE |
Input voltage, VIN | 12 V |
Undervoltage lockout set point, VINUVLO | 10.8 V |
Maximum load current, IOUT | 12 A |
Current limit, ILIM | 15 A |
Transient overcurrent blanking interval (tITIMER) | 2 ms |
Load capacitance, COUT | 1.4 mF |
Load at start-up, RL(SU) | 10 Ω |
Output voltage ramp time, TdVdt | 20 ms |
Maximum ambient temperature, TA | 70 °C |
LDSTRT handshake delay, tLDSTRT | 60 ms |
Retry delay, tRETRY_DLY | 100 ms |
No. of retries, NRETRY | 4 |