JAJSLG9B March 2021 – November 2023 TPS3704-Q1
PRODUCTION DATA
Typical characteristics show the typical performance of the TPS3704x-Q1 device. Test conditions are TA = 25°C, VDD = 3.3 V, and Rpull-upx = 10 kΩ, CLOAD = 50 pF, unless otherwise noted.
Output ( RESETx Pin) = High |
VDD = 5 V |
VDD = 5 V |
VDD = 5 V |
VDD = 5 V |
VDD = 1.7 V |
VDD = 3.3 V |
VDD = 5 V |
VDD = 1.7 V |
VDD = 1.7 V |
VDD = 1.7 V |
VDD = 1.7 V |
VDD = 1.7 V |
VDD = 3.3 V |
VDD = 5 V |