JAJSLG9B March 2021 – November 2023 TPS3704-Q1
PRODUCTION DATA
Figure 4-1 shows the device naming nomenclature to compare the different device variants. See Table 9-1 for a more detailed explanation. See Table 9-3 or Table 9-3 for the available device variants.
ORDERABLE PART NAME | VARIANT(4) | NUM OF CHAN. | RESET TIME | SENSE1(3)(5) | SENSE2(3)(5) | SENSE3(3)(5) | SENSE4(3)(5) |
---|---|---|---|---|---|---|---|
TPS37042BJOFDDFRQ1 |
ADJ |
2 |
10ms |
0.8V (±4%) |
0.8V (±4%) |
- |
- |
TPS37042A3OFDDFRQ1 |
Fixed |
2 |
10ms |
3.3V (±5%) |
1.2V (±5%) |
- |
- |
TPS37042ZJOFDDFRQ1(1) |
Fixed |
2 |
10ms |
1.95V (±4%) |
3.8V (±6%) |
- |
- |
TPS37043DJOFDDFR(1) | ADJ/Fixed | 3 | 10 ms |
3.3V (-11%) |
1.2V (-11%) |
0.8V (-8%) | - |
TPS37043A4OFDDFRQ1 |
Fixed |
3 |
10ms |
2.8V (±5%) | 1.8V (±5%) | 1.2V (±5%) |
- |
TPS37043A8OFDDFRQ1 |
Fixed |
3 |
10ms |
3.3V (±5%) | 1.8V (±5%) | 1.0V (±5%) |
- |
TPS37043CPOFDDFRQ1(1) |
ADJ/Fixed |
3 |
10ms |
3.3V (±4%) |
0.75V (±4%) |
0.8V (±3%) |
- |
TPS37043ZJOFDDFRQ1(1) |
Fixed |
3 |
10ms |
0.95V (±4%) |
1.35V (±4%) |
1.8V (±4%) |
- |
TPS37043LJOFDDFRQ1(1) |
ADJ |
3 |
10ms |
0.4V (±5%) |
0.4V (±5%) |
0.8V (±5%) |
- |
TPS37043CJOFDDFRQ1(1) |
ADJ |
3 |
10ms |
0.8V (±6%) |
0.8V (±6%) |
0.8V (±6%) |
- |
TPS37043MJOFDDFRQ1(1) |
ADJ |
3 |
10ms |
0.4V (±7%) |
0.4V (±7%) |
0.8V (±7%) |
- |
TPS37043A5OFDDFRQ1 (1) |
Fixed |
3 |
10ms |
3.3V (±4%) |
1.8V (±4%) |
1.2V (±4%) |
- |
TPS37043BJOFDDFRQ1 |
ADJ |
3 |
10ms |
0.8V (±4%) | 0.8V (±4%) | 0.8V (±4%) |
- |
TPS37044BJOFDDFR | ADJ | 4 | 10 ms | 0.8 V (±4%) | 0.8 V (±4%) | 0.8 V (±4%) | 0.8 V (±4%) |
TPS37044LJOJDDFR(1) | ADJ | 4 | 35ms |
0.4V (±5%) |
0.4V (±5%) |
0.8V (±5%) |
0.8V (±5%) |
TPS37044BJOFDDFRQ1 |
ADJ |
4 |
10ms |
0.8V (±4%) | 0.8V (±4%) | 0.8V (±4%) | 0.8V (±4%) |
TPS37044CJOFDDFRQ1(1) |
ADJ |
4 |
10ms |
0.8V (±6%) |
0.8V (±6%) |
0.8V (±6%) |
0.8V (±6%) |
TPS37044MJOFDDFRQ1(1) |
ADJ |
4 |
10ms |
0.4V (±7%) |
0.4V (±7%) |
0.8V (±7%) |
0.8V (±7%) |
TPS37044A4OGDDFRQ1 |
Fixed |
4 |
15ms |
3.3V (±8%) | 1.8V (±4%) | 1.15V (±6%) | 1.15V (±6%) |