JAJSNY4B April 2023 – December 2023 TPS3808E-Q1
PRODUCTION DATA
The primary constraint for this application is the reset delay time. In this case, because CT is open, it is set to 20 ms. A 0.1-µF decoupling capacitor is connected to the VDD pin and a 100-kΩ resistor is used to pull up the RESET pin high. The MR pin can be connected to an external signal if desired.