JAJSNY4B April 2023 – December 2023 TPS3808E-Q1
PRODUCTION DATA
RESET remains high (unasserted) as long as SENSE is above its threshold (VIT) and the manual reset ( MR) is logic high. If either SENSE falls below VIT or MR is driven low, RESET is asserted, driving the RESET pin to a low impedance.
Once MR is again logic high and SENSE is above VIT + VHYS (the threshold hysteresis), a delay circuit is enabled that holds RESET low for a specified reset delay period. Once the reset delay has expired, the RESET pin goes to a high impedance state. The pullup resistor from the open-drain RESET to the supply line can be used to allow the reset signal for the microprocessor to have a voltage higher than VDD (up to 6 V). The pullup resistor should be no smaller than 10 kΩ as a result of the finite impedance of the RESET line.