JAJSCO1A November 2016 – September 2021 TPS3851
PRODUCTION DATA
The TPS3851 features undervoltage detection for common rails between 1.8 V and 5 V. The voltage is monitored on the input rail of the device. If VDD drops below VITN, then RESET is asserted (driven low). When VDD is above VITN + VHYST, RESET deasserts after tRST, as shown in Figure 7-1. The internal comparator has built-in hysteresis that provides some noise immunity and ensures stable operation. Although not required in most cases, for noisy applications, good analog design practice is to place a 1-nF to 100-nF bypass capacitor close to the VDD pin to reduce sensitivity to transient voltages on the monitored signal.