JAJSCO1A November 2016 – September 2021 TPS3851
PRODUCTION DATA
The undervoltage comparator allows for precise voltage supervision of common rails between 1.8 V and 5.0 V. This application calls for very tight monitoring of the rail with only 5% of variation allowed on the rail. To ensure this requirement is met, the TPS3851G18S was chosen for its –4% threshold. To calculate the worst-case for VITN, the accuracy must also be taken into account. The worst-case for VITN can be calculated by Equation 4: