JAJS528B December 2010 – November 2023 TPS53315
PRODUCTION DATA
The output voltage is programmed by the voltage-divider resistor, R1 and R2 shown in the Section 6.3.2 section. R1 is connected between VFB pin and the output, and R2 is connected between the VFB pin and GND. The recommended R2 value is between 1 kΩ and 20 kΩ. Determine R1 using Figure 6-3.