JAJS528B December 2010 – November 2023 TPS53315
PRODUCTION DATA
PIN | TYPE(1) | DESCRIPTION | ||
---|---|---|---|---|
NAME | NO. | |||
EN | 36 | I | Enable pin | |
GND1 | 1 | G | GND for controller | |
GND2 | 4 | G | GND for half-bridge | |
LL | 16 | B | Output of converted power; connect this pin to the output inductor. | |
17 | ||||
18 | ||||
19 | ||||
20 | ||||
21 | ||||
22 | ||||
23 | ||||
24 | ||||
25 | ||||
26 | ||||
27 | ||||
28 | ||||
MODE | 39 | I | Soft-start and skip/CCM selection; connect a resistor to select soft-start time using Table 6-2. The soft-start time is detected and stored into internal register during start-up. | |
N/C | 29 | No connection | ||
31 | ||||
33 | ||||
34 | ||||
PGOOD | 32 | O | Open drain power good flag provides a 1-ms start up delay after the VFB pin voltage falls within specified limits. When the VFB pin voltage goes outside the specified limits, the PGOOD pin goes low within 10 µs. | |
PGND | 2 | G | Power GND | |
5 | ||||
6 | ||||
7 | ||||
8 | ||||
9 | ||||
10 | ||||
RF | 38 | I | Switching frequency selection. Connect a resistance to GND or VREG to select switching frequency using Table 6-1. The switching frequency is detected and stored during the startup. | |
TRIP | 35 | I | OCL detection threshold setting pin, 10 µA at room temperature, 4700 ppm/°C current is sourced and set the OCL trip voltage as follows: | |
VOCL = VTRIP/8 | (VTRIP ≤ 1.2 V, VOCL ≤ 150 mV) | |||
VBST | 30 | P | Supply input for high-side FET gate driver (boost terminal); connect capacitor from this pin to LL-node. Internally connected to the VREG pin through bootstrap MOSFET switch. | |
VDD | 40 | P | Controller power supply input | |
VFB | 37 | I | Output feedback input; connect this pin to VOUT through a resistor divider. | |
VIN | 11 | P | Conversion power input | |
12 | ||||
13 | ||||
14 | ||||
15 | ||||
VREG | 3 | P | 5-V LDO output |