9 Revision History
Changes from Revision E (September 2013) to Revision F (January 2024)
- 文書全体にわたって表、図、相互参照の採番方法を更新Go
- Updated to new format which does not include specific parameter names and
does include min and max columns. TJ called out in header. Pin names are used rather
than signal names. BOOT and PH voltages now marked as output voltage. Footnotes updated
and Note 2 removed.Go
- Changed BOOT to PH Absolute Maximum to 6 V maximumGo
- Deleted Absolute Maximum BOOT to GND maximum voltageGo
- Added ESD tableGo
- Added Recommended operating VI input voltageGo
- Updated footnotes to match current TI standards, replaced custom board specifications with EVM information and JEDEC standard information.Go
- Changed RθJC(top), RθJB, ψJT,
ψJB
Go
- Added condition for typical specifications EC table’s header, added parameter names, and used pin names in parameter descriptions. Footnote added.Go
- Updated the following test conditions: VFB, DMAX, and RDSON(HS).Go
- Updated the following typical specifications in the EC table:
IQ(VIN), ISD(VIN), VINUVLO(H), VEN(H), and
RDSON(HS).Go
Changes from Revision D (January 2013) to Revision E (September 2013)
- データシートのタイトル、「特長」、「概要」から SWIFT を削除Go
- 「特長」の「SWIFT のドキュメント」を削除Go
- 「概要」から、「SWIFT™ ファミリの DC/DC レギュレータのメンバとして」を削除Go
Changes from Revision C (October 2007) to Revision D (January 2013)
- Replaced the DISSIPATION RATINGS with the THERMAL INFORMATION
tableGo
Changes from Revision B (November 2006) to Revision C (October 2007)
- Changed From: KIND = 0.2, and the minimum inductor value is 31 μH To: KIND = 0.2, and the minimum inductor value is 27 μHGo