JAJSI75A April 2018 – November 2019 TPS57112C-Q1
PRODUCTION DATA.
This example details the design of a high-frequency switching-regulator design using ceramic output capacitors. A few parameters must be known to start the design process. These parameters are typically determined at the system level. For this example, use the following known parameters:
PARAMETER | VALUE |
---|---|
Output voltage | 1.8 V |
Transient response for load step from 1 A to 2 A | ΔV(OUT) = 5% |
Maximum output current | 2 A |
Input voltage | 5 V nominal, 3 V to 6 V |
Output-voltage ripple | < 30 mV p-p |
Switching frequency (f(SW)) | 1000 kHz |