JAJSIN7 February 2020 TPS59632-Q1
PRODUCTION DATA.
Set the analog current monitor so that at ICC(max) the IMON pin voltage is 1.7 V. This corresponds to a digital IOUT value of ‘FF’ in I2C register 03H. The voltage on the IMON pin is shown in Equation 5.
where, ICC(max)is 50 A; RCS(eff) is 1.0 mΩ and ROCP is 56 kΩ
Solving, RIMON = 133 kΩ. RIMON is connected from IMON pin to OCP-I pin.