SLVSC26A November 2013 – June 2015 TPS61162A , TPS61163A
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NUMBER | NAME | ||
A1 | ISET | I | Full-scale LED current set pin. Connecting a resistor to the pin programs the full-scale LED current. |
A2 | IFB2 | I | Regulated current sink input pin |
A3 | IFB1 | I | Regulated current sink input pin |
B1 | PWM | I | PWM dimming signal input |
B2 | COMP | O | Output of the transconductance error amplifier. Connect external capacitor to this pin to compensate the boost loop. |
B3 | GND | — | Ground |
C1 | EN | I | Enable control and one-wire digital signal input |
C2 | VIN | I | Supply input pin |
C3 | SW | I | Drain connection of the internal power MOSFET |