JAJSEF3B january 2018 – june 2023 TPS61280D , TPS61280E , TPS61281D
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VI | Input voltage range | 2.30 | 4.85 | V | ||
Input voltage range for in-situ customization by E2PROM write operation | 3.4 | 3.5 | 3.6 | V | ||
L | Inductance | 200 | 470 | 800 | nH | |
CO | Output capacitance | 9 | 13 | 100 | µF | |
IL | Maximum load current during start-up | 250 | mA | |||
TA | Ambient temperature | –40 | 85 | °C | ||
TJ | Operating junction temperature | –40 | 125 | °C |