JAJSH47 March 2019 TPS65653-Q1
PRODUCT PREVIEW Information. Product in design phase of development. Subject to change or discontinuance without notice.
Address: 0x00
D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
DEVICE_ID[1:0] | Reserved |
Bits | Field | Type | Default | Description |
---|---|---|---|---|
7:6 | DEVICE_ID[1:0] | R | X | Device specific ID code. |
5:0 | Reserved | R | 00 0010 |