JAJSBN7C SEPTEMBER 2011 – April 2018 TPS84210
PRODUCTION DATA.
The VADJ control sets the output voltage of the TPS84210. The output voltage adjustment range is from 0.8V to 3.6V. The adjustment method requires the addition of RSET, which sets the output voltage, the connection of SENSE+ to VOUT, and in some cases RRT which sets the switching frequency. The RSET resistor must be connected directly between the VADJ (pin 35) and AGND (pin 33 & 34). The SENSE+ pin (pin 36) must be connected to VOUT either at the load for improved regulation or at VOUT of the module. The RRT resistor must be connected directly between the RT/CLK (pin 4) and AGND (pins 33 & 34).
Table 1 gives the standard external RSET resistor for a number of common bus voltages, along with the recommended RRT resistor for that output voltage.
RESISTORS | OUTPUT VOLTAGE VOUT (V) | |||||
---|---|---|---|---|---|---|
0.8 | 1.2 | 1.5 | 1.8 | 2.5 | 3.3 | |
RSET (kΩ) | open | 2.87 | 1.65 | 1.15 | 0.673 | 0.459 |
RRT (kΩ) | 1200 | 715 | 348 | 348 | 174 | 174 |
For other output voltages, the value of the required resistor can either be calculated using the following formula, or simply selected from the range of values given in Table 2.
VOUT (V) | RSET (kΩ) | RRT(kΩ) | fSW(kHz) | VOUT (V) | RSET (kΩ) | RRT(kΩ) | fSW(kHz) |
---|---|---|---|---|---|---|---|
0.8 | open | 1200 | 650 | 2.3 | 0.768 | 174 | 1500 |
0.9 | 11.8 | 1200 | 650 | 2.4 | 0.715 | 174 | 1500 |
1.0 | 5.83 | 1200 | 650 | 2.5 | 0.673 | 174 | 1500 |
1.1 | 3.83 | 1200 | 650 | 2.6 | 0.634 | 174 | 1500 |
1.2 | 2.87 | 715 | 750 | 2.7 | 0.604 | 174 | 1500 |
1.3 | 2.32 | 715 | 750 | 2.8 | 0.576 | 174 | 1500 |
1.4 | 1.91 | 715 | 750 | 2.9 | 0.549 | 174 | 1500 |
1.5 | 1.65 | 348 | 1000 | 3.0 | 0.523 | 174 | 1500 |
1.6 | 1.43 | 348 | 1000 | 3.1 | 0.499 | 174 | 1500 |
1.7 | 1.27 | 348 | 1000 | 3.2 | 0.475 | 174 | 1500 |
1.8 | 1.15 | 348 | 1000 | 3.3 | 0.459 | 174 | 1500 |
1.9 | 1.05 | 348 | 1000 | 3.4 | 0.442 | 174 | 1500 |
2.0 | 0.953 | 174 | 1500 | 3.5 | 0.422 | 174 | 1500 |
2.1 | 0.845 | 174 | 1500 | 3.6 | 0.412 | 174 | 1500 |
2.2 | 0.825 | 174 | 1500 |