JAJSBN7C SEPTEMBER 2011 – April 2018 TPS84210
PRODUCTION DATA.
MIN | MAX | UNIT | ||||
---|---|---|---|---|---|---|
Input Voltage | VIN, PWRGD | –0.3 | 7 | V | ||
INH/UVLO, RT/CLK | –0.3 | 3.3 | V | |||
SS/TR, STSEL, VADJ | –0.3 | 3 | V | |||
SENSE+ | VADJ rating must also be met | -0.3 | VOUT | V | ||
Output Voltage | PH | –0.6 | 7 | V | ||
PH 10 ns Transient | –2 | 7 | V | |||
VOUT | -0.6 | VIN | V | |||
VDIFF (GND to exposed thermal pad) | –0.2 | 0.2 | V | |||
Source Current | RT/CLK, INH/UVLO | ±100 | µA | |||
PH | Current Limit | A | ||||
Sink Current | PH | Current Limit | A | |||
SS/TR | ±100 | µA | ||||
PWRGD | 10 | mA | ||||
Operating Junction Temperature(2) | –40 | 125(2) | °C | |||
Storage Temperature | –65 | 150 | °C | |||
Peak Reflow Case Temperature(3) | 250(4) | °C | ||||
Maximum Number of Reflows Allowed(3) | 3(4) | |||||
Mechanical shock | Mil-STD-883D, Method 2002.3, 1 msec, 1/2 sine, mounted | 1500 | G | |||
Mechanical vibration | Mil-STD-883D, Method 2007.2, 20-2000Hz | 20 |