JAJSBN7C SEPTEMBER 2011 – April 2018 TPS84210
PRODUCTION DATA.
Connecting the STSEL pin to AGND and leaving SS/TR pin open enables the internal SS capacitor with a slow start interval of approximately 1.1 ms. Adding additional capacitance between the SS pin and AGND increases the slow start time. Table 6 shows an additional SS capacitor connected to the SS/TR pin and the STSEL pin connected to AGND. See Table 6 below for SS capacitor values and timing interval.
CSS (pF) | open | 2200 | 4700 | 10000 | 15000 | 22000 | 25000 |
---|---|---|---|---|---|---|---|
SS Time (msec) | 1.1 | 1.9 | 2.8 | 4.6 | 6.4 | 8.8 | 9.8 |