JAJSOB1A November 2022 – December 2023 TPSM63610
PRODUCTION DATA
The TPSM63610 requires a minimum input capacitance of 2 × 10-µF ceramic, preferably with X7R dielectric. The voltage rating of input capacitors must be greater than the maximum input voltage. For this design, select two 10-µF, X7R, 50-V, 1210 case size, ceramic capacitors connected from VIN1 and VIN2 to PGND as close as possible to the module. See Figure 8-18 for recommneded layout placement.